IESNA:LM-63-2002
[TEST]P1389110
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-722-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (28) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9012.1
TILT=NONE
28 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
64.3 89.0 138.4 264.5 578.4 833.0 1030.7 1196.3 1369.4 1569.6 1824.2 2148.0 2590.4 3344.3 4320.7 5378.6 6594.7 7435.1 
7687.2 7398.0 6738.1 6120.1 5526.9 4795.3 3129.3 1596.8 847.8 645.1 588.3 578.4 566.0 425.1 210.1 158.2 51.9 19.8 0.0 
64.3 86.5 133.5 271.9 568.5 845.3 1028.3 1191.4 1366.9 1584.4 1826.6 2145.5 2595.4 3299.8 4342.9 5415.7 6560.1 7405.5 
7716.9 7447.5 6794.9 6186.9 5536.8 4795.3 3203.4 1567.1 867.6 652.6 590.8 575.9 566.0 427.6 207.6 155.7 51.9 19.8 0.0 
64.3 86.5 128.5 249.6 524.0 798.4 1025.8 1184.0 1369.4 1581.9 1826.6 2150.4 2553.4 3121.9 4088.3 5279.7 6552.7 7457.4 
7847.9 7721.8 7168.2 6626.8 5870.5 5040.0 3697.8 1932.9 1043.1 719.3 608.1 575.9 561.1 509.2 212.6 150.8 61.8 24.7 0.0 
64.3 84.0 123.6 217.5 459.8 724.2 988.7 1174.1 1352.1 1557.2 1814.3 2078.8 2412.5 2837.6 3571.7 4731.0 6191.8 7472.2 8023.4 
8080.3 7793.5 7452.4 6856.7 5729.6 4377.5 2585.5 1423.7 882.4 657.5 580.9 546.3 504.2 212.6 135.9 69.2 32.1 0.0 
64.3 84.0 113.7 180.4 365.8 617.9 889.8 1117.2 1290.3 1500.4 1715.4 1947.8 2241.9 2543.5 2943.9 3663.2 4921.3 6678.8 7988.8 
8446.1 8337.3 8095.1 8048.1 7665.0 6283.3 4076.0 2120.8 1248.2 778.6 556.2 444.9 398.0 244.7 123.6 86.5 47.0 0.0 
64.3 81.6 103.8 150.8 257.1 477.1 726.7 973.9 1196.3 1374.3 1584.4 1809.3 2031.8 2306.2 2610.2 3018.0 3626.1 4740.9 6656.5 
8273.1 8918.2 8831.7 8535.1 8678.4 8483.2 7452.4 4585.2 2029.3 951.6 551.2 358.4 274.4 207.6 116.2 96.4 66.7 0.0 
64.3 79.1 93.9 118.6 170.6 276.8 479.5 697.0 944.2 1179.0 1386.7 1577.0 1801.9 2039.2 2281.5 2597.8 3023.0 3616.2 4483.8 
5932.3 7810.8 9143.1 9541.1 9353.2 9251.9 9266.7 8604.3 6011.4 2639.9 1008.5 405.4 249.6 185.4 148.3 121.1 98.9 0.0 
64.3 74.2 84.0 96.4 118.6 153.3 220.0 343.6 531.4 741.5 959.1 1203.8 1441.0 1683.3 1920.6 2180.1 2506.4 2896.9 3416.0 4125.4 
5173.4 6503.3 8114.9 9590.5 9946.4 9756.1 9541.1 8807.0 7019.9 3831.3 1648.7 546.3 259.5 197.7 160.7 138.4 0.0 
64.3 74.2 84.0 93.9 113.7 143.4 202.7 313.9 486.9 684.7 902.2 1134.5 1379.3 1624.0 1866.2 2123.3 2439.6 2815.4 3324.5 4056.2 
5012.8 6280.8 7870.2 9402.7 9956.3 9775.9 9501.5 8824.3 7353.5 4263.8 1873.6 625.4 259.5 202.7 168.1 145.8 0.0 
64.3 71.7 76.6 81.6 86.5 96.4 108.8 133.5 168.1 229.9 331.2 464.7 637.7 818.2 1035.7 1268.0 1532.5 1878.6 2274.0 2778.3 3460.5 
4194.6 5188.3 6355.0 7909.7 8920.7 8485.6 7272.0 5566.5 3769.5 2496.5 1488.0 820.6 395.5 168.1 163.1 0.0 
64.3 66.7 69.2 69.2 69.2 69.2 69.2 69.2 69.2 74.2 79.1 89.0 101.3 121.1 143.4 180.4 232.3 316.4 442.4 635.2 909.6 1211.2 1549.8 1801.9 
2017.0 2437.2 3072.4 3364.1 3027.9 2382.8 1737.7 1235.9 773.7 291.7 44.5 14.8 0.0 
64.3 66.7 66.7 64.3 64.3 61.8 59.3 56.9 56.9 56.9 56.9 56.9 59.3 61.8 66.7 71.7 84.0 106.3 148.3 215.0 311.4 388.1 390.5 316.4 
269.4 348.5 571.0 842.9 872.5 652.6 355.9 170.6 69.2 27.2 12.4 7.4 0.0 
64.3 64.3 61.8 59.3 56.9 56.9 51.9 49.4 47.0 47.0 47.0 44.5 44.5 42.0 42.0 42.0 44.5 49.4 64.3 96.4 128.5 131.0 81.6 51.9 37.1 32.1 
27.2 27.2 24.7 22.2 19.8 12.4 9.9 9.9 7.4 7.4 0.0 
64.3 61.8 56.9 51.9 49.4 49.4 44.5 42.0 37.1 32.1 29.7 27.2 24.7 22.2 17.3 14.8 12.4 9.9 9.9 9.9 7.4 4.9 4.9 2.5 2.5 2.5 4.9 4.9 2.5 4.9 4.9 4.9 4.9 
4.9 7.4 7.4 0.0 
64.3 56.9 51.9 47.0 44.5 39.5 34.6 27.2 22.2 19.8 14.8 12.4 7.4 7.4 4.9 4.9 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 2.5 4.9 4.9 
4.9 0.0 
64.3 54.4 47.0 42.0 39.5 32.1 27.2 19.8 14.8 9.9 7.4 4.9 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 4.9 4.9 
0.0 
64.3 51.9 44.5 39.5 34.6 27.2 19.8 14.8 9.9 4.9 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 2.5 
0.0 
64.3 51.9 44.5 37.1 32.1 24.7 17.3 12.4 7.4 4.9 2.5 0.0 0.0 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 
0.0 
64.3 51.9 44.5 37.1 29.7 24.7 14.8 9.9 7.4 2.5 0.0 0.0 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 
0.0 
64.3 51.9 44.5 37.1 29.7 24.7 17.3 12.4 7.4 2.5 0.0 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
64.3 51.9 44.5 37.1 32.1 24.7 17.3 12.4 9.9 4.9 4.9 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 0.0 
0.0 
64.3 51.9 44.5 37.1 29.7 24.7 17.3 12.4 9.9 4.9 4.9 9.9 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 
0.0 
